Geo Tag AI T400 is a tracker that updates its location twice a day. 6am and 6pm so that you have always an up to date location for all your tracked equipment.
- Accuracy: 80m (90% of the time), up to 6km (10% of the time).
- Battery Life: Lasts over five years on three AAA batteries.
- Durability: IP68 rated, resistant to weather and construction conditions.
Geo tags are great for tracking larger unpowered equipment. While your other equipment are monitored with our Stationary- and Van Gateways, you can use the Geo tags for example on items like trailers, containers, and cable drums and many many more different types of equipment.
General specifications
Specification
|
Detail
|
---|---|
SIM carrier | Swisscom |
Certified areas | EU, USA, Canada, Australia and New Zealand |
Ontrack Availability | PRO subscription |
Update frequency | every 12 hours |
Scanning capability | No BLE scanning possible |
Related to