ON!Track Web and Mobile applications require specific operating systems and browsers to ensure optimal performance and security. This guide outlines the supported platforms and technical requirements for a smooth user experience.
Supported Operating Systems
- Windows: Version 10 or higher
- Android: Version 10 or higher (Android 9 and below are no longer supported)
- iOS: Version 16 or higher (iOS 15 and below are no longer supported)
Note: Support for older Android and iOS versions is discontinued to ensure security and best performance. Users on unsupported OS versions will receive in-app notifications and will not be able to use the app after decommissioning dates.
Browser Compatibility (Web Application)
- Use the latest version of one of these browsers:
- Google Chrome
- Microsoft Edge
- Safari
Mobile App Requirements
- ON!Track mobile app is available for:
- Android devices (via Google Play Store)
- iOS devices (via Apple App Store)
- Ensure your device’s operating system is up to date for the best experience.
Additional Technical Requirements (Mobile)
- Network: 4G or higher recommended for smooth operation
- Minimum RAM: 2 GB
- Minimum free storage: 200 MB
- Data usage: Approximately 500 MB/month (depending on usage)
Important Notes
- An active internet connection is required for both web and mobile applications.
- Some features may not work on outdated systems or browsers.
- Users will be notified in advance if their OS version is scheduled for decommissioning.
- For security and compliance, ON!Track undergoes regular security audits and penetration testing.
Related to