Roles: Employee | Interface: Web Platform
Overview
The Geo Tag AI T400 reports your equipment's location twice daily — at 6:00 AM and 6:00 PM. For equipment that moves frequently, you can enable Movement Detection to get additional location updates whenever the equipment starts or stops moving.
With Movement Detection enabled, you receive a location update:
At the scheduled 6:00 AM and 6:00 PM check-ins
When the equipment starts moving
When the equipment stops moving
This means you always have a current location — whether the equipment stays in one place for days or moves between sites throughout the day.
Important: Movement Detection reports location at the start and end of movement only — not continuously during transit. There are no location updates while the equipment is in motion between those two points
How to turn Movement detection on
Prerequisite: Movement detection must first be enabled at the company level under Company Settings → Asset Tracking, and only then can it be activated per individual Geo tag.
By default, movement detection is disabled for all geo tags. You can enable it per device as you need it. It will work on any Geo tags.
- Enable at company level (Admin only)
Go to Company Settings → Asset Tracking.
Enable the Movement Detection option.
- Enable per Geo Tag
Navigate to the asset tracked with a Geo Tag AI T400.
Click Edit Asset.
Check the Movement Detection box.
Save.
The Geo Tag will download the new configuration at its next scheduled check-in (6:00 AM or 6:00 PM). Movement detection will begin working after that configuration update is received.
How Movement Detection works
The Geo Tag uses a built-in accelerometer to detect physical movement:
The accelerometer detects sustained activity for approximately 4 seconds (including at least 1 second of above-average movement) to confirm a trip has started.
The Geo Tag records its location and reports to ON!Track: "Movement started."
When the accelerometer detects no movement for 5 minutes, the Geo Tag records its location and reports: "Movement stopped."
No location data is transmitted while the equipment is in transit between the start and stop points.
ON!Track View
In the asset details panel, you see the following segment:
And you of course have the pin on the map.
Admin step (company-wide): Movement Detection must be allowed/enabled in Company Settings.
User step (per asset): It is then enabled per geo-tagged asset (manual selection), because it can increase battery usage.
- Activation Delay: After enabling, the state goes to "activating" and only becomes "active" after the first movement event is received. This can take up to 12+ hours (next scheduled connection at 6AM/6PM).
Where users see the movement information
Asset Details / Smart Map: Movement details appear as part of the asset’s geolocation information, with a dedicated Geo Tag area.
Status visibility: ON!Track can show whether movement detection is inactive / activating / active, and can display movement start/stop timestamps.
Battery life impact
The Geo Tag AI T400 is powered by 3× AAA batteries with a battery life of up to 5 years under standard twice-daily reporting.
Enabling Movement Detection will reduce battery life. The extent depends on how frequently the equipment moves — equipment that moves multiple times per day will consume battery faster than equipment that moves occasionally.
Consider enabling Movement Detection only on equipment where the additional visibility justifies the trade-off.
Summary
Movement Detection extends the Geo Tag AI T400 beyond its standard twice-daily location reports. When enabled, you receive additional updates whenever equipment starts or stops moving — giving you a more current picture of where your assets are.
To get started: enable Movement Detection in Company Settings, then activate it on individual Geo Tags through Edit Asset. Keep in mind the battery life trade-off and allow up to 12 hours for activation.
Related to