|
The Geo tag AI T400 is designed to give you reliable, everyday visibility of your unpowered assets, wherever they go. It provides twice‑daily GPS updates, long‑lasting battery performance, and a rugged build made for demanding jobsites. Fully integrated with ON!Track, it helps ensure your equipment stays organized and accounted for, so your teams can work smoothly, avoid unnecessary delays, and stay focused on the job. |
|
Specifications
Specification
|
Detail
|
|---|---|
| Connectivity | LTE-M and NB-IoT |
| SIM carrier | Swisscom |
| Batteries |
3 x AAA Alkaline Lithium (LiFeS2) Lithium batteries recommended for better performance |
| Dimensions | 84 x 63 x 24 mm (3.31 x 2.48 x 0.94") |
| IP/IK Rating | Ultra-rugged and waterproof IP68 and IK06-rated housing ensures the Geo tag can withstand impact, fine dust, and brief submersion |
| Operating temperature | -20 C to +60 C |
| Weight | 82g (2.9oz) |
| Ontrack Availability | PRO subscription |
| Update frequency | Local time 06:00am and 06:00pm daily |
| Scanning capability | No Smart tag / BLE scanning possible |
Geo tags are great for tracking larger unpowered assets. While your other assets are monitored with our Stationary and Van Gateways, Geo Tags are designed for items like trailers, containers, cable drums and many, many more different types of assets.
Benefits of geo tags
- Less financial loss : Assets are found faster and tracked more accurately, so fewer tools are permanently lost or stolen.
- Higher productivity and fewer delays: Teams start work on time because the right equipment is already where it’s needed, reducing waiting and downtime.
- Lower spending on buying or renting equipment: Knowing where tools are, and which ones are not being used, makes it easier to reuse existing assets instead of buying or renting more.
- More efficient logistics planning: Logistics teams can plan routes and collections using reliable asset location data, saving time, fuel, and effort.
-
Better accountability and teamwork: Clear system data reduces guesswork and disagreements between teams, creating more trust and professional collaboration.
Key features of geo tags
This Geo tag is engineered for long range tracking where BLE or gateway coverage is not available. It offers:
- Accuracy: Up to 80 m (90% of the time) and up to 6 km (10%). The device uses GPS, and if GPS is not available, it will switch to Wi‑Fi or cellular networks, but accuracy may drop to about 6 km.
- Battery Life: Lasts over five years on three AAA batteries with two times a day update.
- Durability: IP68 rated and resistant to weather and tough construction conditions.
- Stay informed about your equipment's location: Asset details are updated automatically twice a day or when or if movement detection is turned on.
- Easy, Fast Setup: No technical skills needed. Geo Tags come ready to use- just pull the activation strip and attach.
- Reliable Tracking Everywhere: Works indoors and outdoors using GPS, cellular, and Wi‑Fi scanning. No dependence on local Wi‑Fi.
- Scales With Your Needs: Track a few items or hundreds. Fully integrates with ON!Track Pro for managing all your assets in one system.
Use cases for geo tag
- Finding a missing asset before starting work: If a tool or machine can’t be found, a supervisor checks ON!Track to see where it was last located and arranges to retrieve it before work starts.
- Confirming that an asset has left a location: When a container or machine is supposed to have been moved, managers use movement information to confirm that it actually left the yard and is on its way or already on site.
- Tracking shared equipment across remote jobsites: For equipment that moves between remote sites without gateways, Geo Tags provide regular location updates so teams know which site the equipment is serving.
- Supporting investigations when an asset is reported lost: If an asset goes missing, teams use the Geo Tag’s last known locations and movement history to understand where it has been and what may have happened.
- Planning asset collection at project close: At the end of a project, teams use the Smart Map to see where Geo‑tagged assets are and plan efficient pickup routes.
Installation of geo tag
- Activate: Pull the plastic strip to turn on the tag.
- Screw the device shut: Close the casing securely.
- Attach: Secure the tag to your equipment using screws, zip ties, or adhesive.
- Register: Add the tag to your asset in ON!Track. It only takes a few seconds.
-
Track: See your equipment’s location and status instantly from your phone or computer.
For a detailed installation walk‑through, click : How to use the Geo tag
Troubleshooting guidance
Not getting updates? Check that the battery strip has been fully removed, the batteries are fresh, and the tag is mounted in a spot with good signal reach — avoid deep metal enclosures or heavily shielded areas.
Location seems off? Try moving the Geo Tag to a position with a clearer view of the sky. This helps it lock onto a stronger GPS signal and improves accuracy.
Still need help? Our ON!Track support team is here for you — reach out anytime and we'll get it sorted.