Geo Tag AI T400 is a tracker that updates the location of your assets twice a day. 6 am and 6 pm, so that you always know where your assets are.
- Accuracy: Up to 100 m (90% of the time) and up to 6 km (10%). The device uses GPS, and if GPS is not available, it will switch to Wi‑Fi or cellular networks, but accuracy may drop to about 6 km.
- Battery Life: Lasts over five years on three AAA batteries with two times a day update.
- Durability: IP68 rated and resistant to weather and tough construction conditions.
Geo tags are great for tracking larger unpowered assets. While your other assets are monitored with our Stationary and Van Gateways. Geo tags can be used for items like trailers, containers, cable drums and many, many more different types of assets.
General specifications
Specification
| Detail
|
|---|---|
| Connectivity | LTE-M and NB-IoT |
| SIM carrier | Swisscom |
| Batteries | 3 x AAA Alkaline Lithium (LiFeS2) Lithium batteries recommended for better performance |
| Dimensions | 84 x 63 x 24 mm (3.31 x 2.48 x 0.94") |
| IP/IK Rating | Ultra-rugged and waterproof IP68 and IK06-rated housing ensures the Geo tag can withstand impact, fine dust, and brief submersion |
| Operating temperature | -20C to +60C |
| Weight | 82g (2.9oz) |
| Ontrack Availability | PRO subscription |
| Update frequency | Local time 06:00am and 06:00pm daily |
| Scanning capability | No Sensor tag / BLE scanning possible |