Technical states of Van or Telematics Gateway

  • Updated

The four key states Van or Telematics Gateway are as follows:

Active state: 

  • The Van or Telematics Gateway (TU600) scans continuously.
  • Sends data every two minutes if the engine runs and the van moves over 8 km/h (only for van gateways).
  • Requirement: Stable power supply above 12.1V (only for van gateways). 

Inactive state: 

  • The Van or Telematics Gateway (TU600) scans continuously (it scans with a duty cycle of 50%).
  • Sends data every 10 minutes if the engine or the van is not moving (only for van gateways).
  • The gateway uses power from the van or heavy equipment’s battery, but under normal use, it doesn’t drain the battery. However, if the van or equipment isn’t used for a long time, like two months or more, the battery may run out, just like it would without a gateway.
  • Requirement: Stable power supply above 12.1V (only for van gateways).
     

Sleep state: 

  • When the van or heavy equipment’s battery gets low, the gateway still uses a small amount of power from it. It doesn’t fully switch to its internal battery at that point.
  • The gateway updates geolocation every hour and scans Smart tags / BLE data.
  • Trigger: Van battery voltage drops below 12.1V (For HEM it is 4.5V).
     

Deep sleep state:  

  • The Van or Telematics Gateway stops sending data when its internal battery drops to 3500 mv.
  • It only sends data if the battery level is above this threshold.
     

Summary:

Mode

Moving 

Power supply

Internal Battery 

Data rate

    

Basic data: GPS, Inputs (1,2,3,4)

BLE scan data

Active

Speed > 8 Km/hr (only for Van gateways)

Battery Voltage >12.1 V (only for Van gateways)

Battery Voltage > 3.5V

2 min

2 min

Inactive

Speed < 8 Km/hr

Battery Voltage >12.1 V (only for Van gateways)

Battery Voltage > 3.5V

10 min

10 min

Sleep

Speed < 8 Km/hr

Battery Voltage <12.1 V (For HEM it is 4.5V)

Battery Voltage > 3.5V

1 hour

No BLE data sent

Deep Sleep

Speed < 8 Km/hr

Battery Voltage <12.1 V

Battery Voltage < 3.5V

-

-

 

Was this article helpful?

1 out of 3 found this helpful

Have more questions? Submit a request