To get the best performance with Stationary Gateway, proper placement is key.
Rules to get the best performance
- Estimate Coverage and Gateway Needs: Based on layout and coverage goals, calculate how many gateways you’ll need. If you need more gateways please get in touch with your Hilti contact person.
- Pick the right spot: Place gateways where there’s a clear line of sight, away from walls, glass, or metal that can interfere with signals.
- Power Access: Ensure the power outlets near installation points are working well.
- Understand the Layout: Check the features that may affect signal coverage.
- Ceiling height, as taller ceilings may need special mounting.
- Wall types such as drywall, concrete, or metal.
- Indoor and outdoor zones, including underground areas.
- Define Coverage Needs: Decide if you need full-site coverage or just specific zones.
What you need to test coverage
- Smartphone: ON!Track app installed, with Bluetooth and Internet access.
- Smart tags: Minimum of five Smart Tags registered to your ON!Track account and assigned to a location.
How to Test Gateway Performance in 3 Easy Steps
- Step 1 - Place Your Tags:
- Place min. 5 Active Tags along edges of the area you want to monitor.
- Step 2- Check Coverage with Your Smartphone with ON!Track app, identify locations for installing gateways:
Use the ON!Track app to walk to each potential gateway location.
- Hold up your smartphone and run an inventory check.
- Can you detect all five tags from that spot?
- If yes, great, that location works.
- If not, try a different spot or consider adding more gateways.
Also, make sure your phone has a strong cellular signal at each location. This ensures smooth data syncing during operation.
- Step 3 - Mark the Best Locations:
- Once you’ve tested a few spots, choose the setup that gives you:
- The fewest number of gateways needed.
- Once you’ve tested a few spots, choose the setup that gives you:
Bluetooth Coverage Basics
Signal Range
- Ideal range is up to 15 meters with clear horizontal line of sight.
- Ceiling mounting reduces range: For every three meters of height above ground, range drops by about 1.5 meters.
- Example:
- Six meter ceiling gives approximately 13.5 meter range.
- Nine meter ceiling gives approximately 12 meter range.
Obstruction Impact
- Major blockers like brick, concrete, metal walls, and mesh can block signals entirely.
- Common interference includes drywall, wood, glass, HVAC ducts, racks, cabinets, and pallets.
- Each obstacle can reduce signal by up to four meters.
- Minimum effective range in obstructed areas is around seven meters.
Related to