Symptoms:
- The Locker doors don’t make a “click” sound when you close them.
- The folding Locker door feels hard to open or swings open too fast to the side.
- It’s difficult to use the physical keys.
Possible causes:
- The Locker is not properly levelled.
Resolution steps:
-
Ensure the Locker is properly levelled:
-
Check the levelling of the top surface of the Locker and adjust the levelling feet if needed.
-
-
Check the level of the Locker using a level tool:
- Place a level on top of the Locker (it’s about 2 meters tall).
- The top surface should be nearly flat, less than 0.5° off.
- Keep the Locker closed while doing this check.
-
Check the level of the Locker using a level tool:
-
-
Check the levelling of the top surface of the Locker and adjust the levelling feet if needed.
-
-
-
Adjust the levelling feet if needed:
- Remove the front and rear metal covers on the bottom of the Locker.
-
Adjust the levelling feet if needed:
-
-
-
-
- Use a wrench to turn the 4 screws at the front and back bottom corners of the Locker.
-
-
-
- Proceed in levelling the Locker until the level tools indicates that its top surface is less than 0.5° off.
-
Check the Physical Key Locks:
- Make sure the top lock is turned counterclockwise and the bottom lock is turned clockwise.
- This ensures the door pins can lock in place correctly.
-
Inspect the Folding Door Pins:
- Look at the pins on the folding door to make sure they’re not bent or damaged.
- They should be standing straight up in a vertical position.
To get further support on this topic, please contact your Hilti representative.
To learn more about how to change the frequency of the Refill orders, please check: How to change the frequency of the refill orders
To learn more about how to manage the users' access to the Connected Locker, please check: How to manage the users' access to the connected locker
Related to