What is a smart map?

  • Updated

Roles: Administrator & Employee | Interface: Web

The Smart Map is a feature that allows users to view all active tagged or Iot-enabled tools (e.g., Gateways, Sensor tags or Nuron) on a single map. 

When you open the Smart Map, you will only see tools that are active, tagged, or Iot-enabled (e.g., Nuron). Tools will show their latest location only if there is an update from a Gateway scan, the ON!Track app, or a Nuron charger.

For tools tracked by stationary gateways, their location on the map will match the address of the warehouse or job site where the gateway is installed. 

Benefits

  • Track Equipment: See where your equipment is across different locations.
  • Optimize Movement: Manage asset movement to avoid delays.
  • Reduce Downtime: Find and use equipment faster to minimise downtime.
  • Improve Efficiency: View all assets on a map for smoother operations.
  • Simplify Management: Easily keep track of valuable equipment.
     

Navigation

The steps below can help users navigate to Smart Map:

  • Click on the "Smart map" tab.


     



 

Assets and Clusters

On the Smart Map, tools are displayed as either individual assets or clusters.

  • Individual Assets: Tools are shown separately on the map.
  • Clusters: Groups of tools located close together, displayed as a single cluster. 
  • The map automatically adjusts to show assets individually or as clusters based on the zoom level.


     

Zooming options

Web

  • Mouse Over

    • When you hover your cursor over an asset pin, the mini‑card expands and shows more detail.
    • This helps you quickly identify the asset without clicking.


       
  • Single Click

    • When you click once on an asset pin, the expanded mini‑card stays open and the asset details panel appears on the side.


       
  • Double Click

    • Double‑clicking on the map increases the zoom level.
    • This shows more map details and, if available, the accuracy circle (only shown when the source provides accuracy data).

       
  • Asset Detail Map:

    • Find the required asset and open its location details.
    • The double‑click zoom feature also works when the location map is opened in full‑screen mode.


       
    • When viewing a selected asset in full screen, double‑clicking its pin zooms in further and shows more map details, including the accuracy circle (if available).



       

Mobile

  • Double Click

    • Find the required asset via smart map option.
    • Double‑clicking on the map increases the zoom level.
    • This shows more map details and, if available, the accuracy circle (only shown when the source provides accuracy data).
       

 

  • Asset Detail Map:

    • Find the required asset and open its location details.
    • Tapping this action will zoom the maps to show the full accuracy circle if available
       

 

line 2.png

If you want to learn more about the smart inventory feature of Smart Map, please check: How does the smart inventory feature work on the smart map

Was this article helpful?

0 out of 0 found this helpful

Have more questions? Submit a request