Stationary Gateway Connection
The Stationary Gateway AI G125 connects to Cloud via cellular connectivity OR cable (LAN). It is always recommended to make use of cellular connectivity, when possible.
-
Possible use cases for LAN connection:
- Low or no internet connectivity via SIM card (e.g. underground in mining)
- Roaming issues in certain countries or areas
-
LAN connection and implications
- LAN and SIM card connectivity do not work simultaneously
- LAN network will always have a priority over SIM card connectivity
- Once a LAN network is connected SIM card connectivity will be disabled
- If the LAN network breaks down, the SIM card does not act as a fall-back connectivity solution
LAN Network Requirements
- Open domain: The LAN network domain must be open not closed.
- Domain: The gateway is not able to connect to your access. Domain and therefore, non-domain computers need to have internet.
- MAC address filter: In case your Network is using a whitelist for device MAC addresses the MAC address of the gateway has to be added to the whitelist.
-
DHCP/DNS server: The gateway uses DHCP to configure its IP address, default gateway, and DNS servers.
Those need to be provided by your network for the gateway to work properly. -
If your network is protected by a firewall: The following ports needs to be accessible by the gateway.
Gateway Rebooting
In case of issues with the Stationary Gateway AI G125, a reboot might be required by the Hilti Support Service. To reboot a gateway, simply unplug it from the power socket, wait min. 30s and plug it back.
Note:
-
Never press the reset button
If the reset button gets pressed, it might cause permanent damage to the device.
Related to