| Stationary Gateway AI G125 | Vehicle Gateway TU-600 (VIM) | Telematics Gateway (Heavy equipment) TU-600 (HEM) |
Typical scan coverage | Up to 30 m (clear line of sight) | Up to 30 m (clear line of sight) | Up to 30 m (clear line of sight) |
Tracking accuracy | 0 KM (Fixed location-gateway position) | up to 100 m accuracy (GPS) | up to 100 m accuracy (GPS) |
Maximum tags processed per update | Up to 500 tags | Up to 500 tags | Up to 500 tags |
How often ON!Track evaluates tag presence | Continuous (system‑validated) | Continuous (system‑validated) | Continuous (system‑validated) |
| When new tags appear in Smart Inventory and Suggested Transfers list in ON!Track | ~8 minutes after arrival | ~8 minutes after arrival | ~8 minutes after arrival |
When a removed tag is no longer shown in ON!Track | 8 min. | 20 min. | 20 min. |
When a Unexpected Asset Removal alert appears in ON!Track after a tag moves out of the gateway range | ~13 min | ~25 min | ~25 min |
Time required for the successful execution of automated transfers when all defined conditions are met (default delay: 30 minutes) Note: After the set delay, ON!Track verifies that all conditions are still met before completing the transfer. | ~30–38 minutes total | ~30–38 minutes total | ~30–38 minutes total |
Time required before a tag is marked as gone after two scan cycles without detection Note: For vehicle and HE gateways, this behavior depends on several factors. Contact Hilti if you have questions. | 8 min | 20 min | 20 min |
If multiple gateways detect the same tag | No automatic transfer is shown | ||
Approved operating temperature | 0°C to +70°C | -20°C to +55°C (up to +60°C with DC supply) | -20°C to +55°C (up to +60°C with DC supply) |
Approved storage temperature |
| -40°C to +70°C | -40°C to +70°C |
How do we prioritize last seen location sources?
| The priority is as follows | Prio 1. Gateway Al G125 Prio 2. Gateways TU-600 VIM/HEM Prio 3. Mobile |
| How does this logic work with a practical example? | The last seen location source is based on device priority. For example: If the tag is being tracked by a stationary gateway (AI G125) and a vehicle gateway, then the last seen source will be the stationary gateway (Al G125). |
Note:
- When the vehicle's residual battery level is reached, the Vehicle and Telematics Gateways enter sleep mode. In this mode they stop scanning continously and update to the cloud every hour. The vehicle battery is never completely depleted.
- Please, consult your local Hilti support team in case of further questions or if troubleshooting is needed based on the information on this page.
- Results may be affected by poor weather, device connectivity or temporary cloud processing delays. In some cases, if a message is older than 15 minutes when it is processed, it may be rejected.